Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-60-D-56
Part #:EL8180142.00
Catalog #:EL-BMQ818-60-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | N: | 4.39 |
| O: | 2.05 in | B: | 4.83 |
| AK: | 4.5 | G: | 1.47 |
| J: | 3.69 in | I: | 3.03 in |
| AJ: | 5.88 | H-Tap size: | 5/16-18 in |
| BE: | 0.38 in | O*: | 1.85 in |
| BD: | 6.5 | BF: | 0.41 |
| K: | 1.84 in | D: | 2.31 |
| T: | 0.75 | TAP Depth: | 0.63 in |
| C: | 5.86 in | RQ: | 3.59 in |
| A: | 3.5 | F: | 2.94 |
| LQ: | 4.42 in | O*: | 1.85 |
Technical Specifications
| Ratio Range: | 60:1 | Input HP: | 0.449 |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ818 |
| Output Shaft Assembly Code: | D | Output RPM: | 29 |
| Service Factor: | 1 | Output HP: | 0.288 |
| Series Code: | EL | Input Style: | C-Face Quill |
| Mounting Style: | Base | Frame Size: | 56C |
| Overhung Load: | 1,200 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.449 | Center Distance (in): | 1.75 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-D |
| Motor Frame Size: | 56 | Output Style: | D |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 3/16 x 1.38 | Input Diameter (in): | 0.625 in |
| Series Style: | EL-BMQ-D | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| UPC: | 662959002988 | Weight: | 16.00 LB |

