Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-100-D-56
Part #:EL8180144.00
Catalog #:EL-BMQ818-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.84 in | BD: | 6.5 |
| G: | 1.47 | T: | 0.75 |
| A: | 3.5 | C: | 5.86 in |
| LQ: | 4.42 in | O*: | 1.85 in |
| O: | 2.05 in | B: | 4.83 |
| AK: | 4.5 | N: | 4.39 |
| I: | 3.03 in | BE: | 0.38 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 in |
| F: | 2.94 | BF: | 0.41 |
| D: | 2.31 | RQ: | 3.59 in |
| AJ: | 5.88 | J: | 3.69 in |
| Center Distance (in): | 1.75 in | O*: | 1.85 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Output HP: | 0.077 |
| Assembly: | BMQ-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/16 x 1.38 |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Overhung Load: | 1,200 |
| Model Code: | BMQ818 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output RPM: | 17 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Output Style: | D | No. of Gear Reductions: | Single |
| Series Style: | EL-BMQ-D | Series Code: | EL |
| Input HP: | 0.141 | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.141 |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003008 | Weight: | 16.00 LB |

