Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-5-L-140
Part #:EL8180145.00
Catalog #:EL-BMQ818-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | D: | 2.31 |
| BE: | 0.38 in | BD: | 6.5 |
| O: | 2.05 in | T: | 0.75 |
| C: | 5.86 in | AK: | 4.5 |
| LQ: | 4.42 in | J: | 3.69 in |
| F: | 2.94 | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.63 in | A: | 3.5 |
| RQ: | 3.59 in | AJ: | 5.88 |
| G: | 1.47 | K: | 1.84 in |
| N: | 4.39 | BF: | 0.41 |
| I: | 3.03 in | B: | 4.83 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Output Style: | L |
| Input Style: | C-Face Quill | Series Style: | EL-BMQ-L |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 x 1.38 |
| Model Code: | BMQ818 | Output HP: | 2.422 |
| Assembly: | BMQ-L | Ratio: | 5:1 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.6 |
| Mounting Style: | Base | Motor Frame Size: | 140 |
| Series Code: | EL | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP: | 2.6 | Thrust Rating - output shaft: | 793 |
| Overhung Load: | 1,200 | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 436 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003015 | Weight: | 16.00 LB |

