Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-10-L-140
Part #:EL8180147.00
Catalog #:EL-BMQ818-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | N: | 4.39 |
| RQ: | 3.59 in | K: | 1.84 in |
| H-Tap size: | 5/16-18 in | BD: | 6.5 |
| T: | 0.75 | D: | 2.31 |
| F: | 2.94 | I: | 3.03 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| C: | 5.86 in | A: | 3.5 |
| J: | 3.69 in | TAP Depth: | 0.63 in |
| O: | 2.05 in | AK: | 4.5 |
| B: | 4.83 | G: | 1.47 |
| LQ: | 4.42 in | BF: | 0.41 |
Technical Specifications
| Overhung Load: | 1,200 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Mounting Style: | Base |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Output Diameter (in): | 0.750 in |
| Ratio: | 10:1 | Frame Size: | 140TC |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 976 |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Series Style: | EL-BMQ-L |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-L |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 x 1.38 | Model Code: | BMQ818 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.466 |
| Input Style: | C-Face Quill | Input HP: | 1.625 |
| Input HP @ 1750 RPM: | 1.625 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 528 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959003039 | Weight: | 16.00 LB |

