Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-20-L-140
Part #:EL8180149.00
Catalog #:EL-BMQ818-20-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 5/16-18 in | RQ: | 3.59 in |
| LQ: | 4.42 in | B: | 4.83 |
| BD: | 6.5 | TAP Depth: | 0.63 in |
| K: | 1.84 in | T: | 0.75 |
| BE: | 0.38 in | D: | 2.31 |
| C: | 5.86 in | I: | 3.03 in |
| J: | 3.69 in | N: | 4.39 |
| A: | 3.5 | F: | 2.94 |
| G: | 1.47 | AJ: | 5.88 |
| O: | 2.05 in | Center Distance (in): | 1.75 in |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Overhung Load: | 1,200 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.046 |
| Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Output HP: | 0.875 | Thrust Rating - output shaft: | 1144 |
| Series Style: | EL-BMQ-L | Gear Type: | Worm |
| Mounting Style: | Base | Service Factor: | 1 |
| Assembly: | BMQ-L | Output Key: | 3/16 x 1.38 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 87 | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Input HP: | 1.046 |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | BMQ818 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 630 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959003053 | Weight: | 16.00 LB |

