Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-25-L-140
Part #:EL8180150.00
Catalog #:EL-BMQ818-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | O: | 2.05 in |
| BD: | 6.5 | AK: | 4.5 |
| J: | 3.69 in | B: | 4.83 |
| K: | 1.84 in | BE: | 0.38 in |
| N: | 4.39 | F: | 2.94 |
| I: | 3.03 in | A: | 3.5 |
| C: | 5.86 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | RQ: | 3.59 in |
| BF: | 0.41 | T: | 0.75 |
| H-Tap size: | 5/16-18 in | D: | 2.31 |
| G: | 1.47 | LQ: | 4.42 in |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.884 | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 x 1.38 | Output Style: | L |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-L |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140 |
| Model Code: | BMQ818 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP: | 0.884 |
| Service Factor: | 1 | Series Style: | EL-BMQ-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Input Bore (C Face): | 0.875 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 70 | Series Code: | EL |
| Frame Size: | 140TC | Output Shaft Orientation: | L |
| Overhung Load: | 1,200 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output HP: | 0.715 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 644 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959003060 | Weight: | 16.00 LB |

