Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-40-L-140
Part #:EL8180152.00
Catalog #:EL-BMQ818-40-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.47 | Center Distance (in): | 1.75 in |
| I: | 3.03 in | F: | 2.94 |
| J: | 3.69 in | AJ: | 5.88 |
| LQ: | 4.42 in | A: | 3.5 |
| T: | 0.75 | C: | 5.86 in |
| N: | 4.39 | AK: | 4.5 |
| TAP Depth: | 0.63 in | D: | 2.31 |
| BD: | 6.5 | BF: | 0.41 |
| B: | 4.83 | BE: | 0.38 in |
| K: | 1.84 in | H-Tap size: | 5/16-18 in |
| RQ: | 3.59 in | O: | 2.05 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Series Code: | EL |
| Output Diameter (in): | 0.750 in | Input HP: | 0.609 |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Output Shaft Orientation: | L | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Mounting Style: | Base | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.609 |
| Product Type: | Right Angle | Model Code: | BMQ818 |
| Output Key: | 3/16 x 1.38 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | Overhung Load: | 1,200 |
| Output RPM: | 43 | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Series Style: | EL-BMQ-L | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Output HP: | 0.44 |
| Ratio: | 40:1 | Output Style: | L |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003084 | Weight: | 16.00 LB |

