Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-80-L-140
Part #:EL8180155.00
Catalog #:EL-BMQ818-80-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | LQ: | 4.42 in |
| O: | 2.05 in | N: | 4.39 |
| B: | 4.83 | K: | 1.84 in |
| G: | 1.47 | J: | 3.69 in |
| TAP Depth: | 0.63 in | BF: | 0.41 |
| H-Tap size: | 5/16-18 in | A: | 3.5 |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| C: | 5.86 in | RQ: | 3.59 in |
| F: | 2.94 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | I: | 3.03 in |
Technical Specifications
| Overhung Load: | 1,200 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | BMQ-L |
| Series Code: | EL | Center Distance (in): | 1.75 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.208 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP: | 0.208 |
| Motor Frame Size: | 140 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output RPM: | 21 |
| Output Style: | L | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-BMQ-L |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Output Key: | 3/16 x 1.38 | Frame Size: | 140TC |
| Model Code: | BMQ818 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.124 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Torque Rating (in-lb): | 356 in/lbs |
General Specifications
| UPC: | 662959003114 | Weight: | 16.00 LB |

