Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-15-R-140
Part #:EL8180160.00
Catalog #:EL-BMQ818-15-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.05 in | G: | 1.47 |
| H-Tap size: | 5/16-18 in | B: | 4.83 |
| BF: | 0.41 | BD: | 6.5 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| D: | 2.31 | C: | 5.86 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 3.03 in | F: | 2.94 |
| TAP Depth: | 0.63 in | RQ: | 3.59 in |
| J: | 3.69 in | A: | 3.5 |
| K: | 1.84 in | N: | 4.39 |
| T: | 0.75 | LQ: | 4.42 in |
Technical Specifications
| Input HP: | 1.224 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/16 x 1.38 | Input Diameter (in): | 0.875 in |
| Model Code: | BMQ818 | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.224 | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Series Code: | EL |
| Center Distance (in): | 1.75 | Series Style: | EL-BMQ-R |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Frame Size: | 140TC | Overhung Load: | 1,200 |
| Input RPM: | 1,750 | Output HP: | 1.058 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Style: | R | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Assembly: | BMQ-R |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003169 | Weight: | 16.00 LB |

