Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-25-R-140
Part #:EL8180162.00
Catalog #:EL-BMQ818-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.31 | K: | 1.84 in |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| RQ: | 3.59 in | T: | 0.75 |
| BD: | 6.5 | O: | 2.05 in |
| LQ: | 4.42 in | B: | 4.83 |
| N: | 4.39 | J: | 3.69 in |
| A: | 3.5 | F: | 2.94 |
| I: | 3.03 in | C: | 5.86 in |
| G: | 1.47 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | H-Tap size: | 5/16-18 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Output HP: | 0.715 | Output Shaft Orientation: | R |
| Assembly: | BMQ-R | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 0.884 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 0.884 | Model Code: | BMQ818 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Center Distance (in): | 1.75 | Mounting Style: | Base |
| Overhung Load: | 1,200 | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Style: | EL-BMQ-R | Frame Size: | 140TC |
| Output Key: | 3/16 x 1.38 | Output Style: | R |
| Output RPM: | 70 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 644 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003183 | Weight: | 16.00 LB |

