Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-40-R-140
Part #:EL8180164.00
Catalog #:EL-BMQ818-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | C: | 5.86 in |
| B: | 4.83 | LQ: | 4.42 in |
| G: | 1.47 | Center Distance (in): | 1.75 in |
| RQ: | 3.59 in | I: | 3.03 in |
| O: | 2.05 in | K: | 1.84 in |
| TAP Depth: | 0.63 in | D: | 2.31 |
| F: | 2.94 | AK: | 4.5 |
| BD: | 6.5 | BE: | 0.38 in |
| N: | 4.39 | AJ: | 5.88 |
| BF: | 0.41 | A: | 3.5 |
| H-Tap size: | 5/16-18 in | J: | 3.69 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input HP: | 0.609 |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 140 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Style: | R | Output HP: | 0.44 |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,200 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Series Code: | EL | Output RPM: | 43 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 3/16 x 1.38 |
| Assembly: | BMQ-R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 0.609 | Mounting Style: | Base |
| Thrust Rating - output shaft: | 1144 | Series Style: | EL-BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | BMQ818 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 634 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959003206 | Weight: | 16.00 LB |

