Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-60-R-140
Part #:EL8180166.00
Catalog #:EL-BMQ818-60-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.42 in | B: | 4.83 |
| N: | 4.39 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| A: | 3.5 | I: | 3.03 in |
| H-Tap size: | 5/16-18 in | RQ: | 3.59 in |
| TAP Depth: | 0.63 in | O: | 2.05 in |
| F: | 2.94 | D: | 2.31 |
| BD: | 6.5 | T: | 0.75 |
| G: | 1.47 | C: | 5.86 in |
| K: | 1.84 in | J: | 3.69 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP: | 0.449 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | BMQ818 |
| Input RPM: | 1,750 | Output Style: | R |
| Series Style: | EL-BMQ-R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 29 | Frame Size: | 140TC |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Ratio: | 60:1 | Overhung Load: | 1,200 |
| Center Distance (in): | 1.75 | Output Shaft Orientation: | R |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 0.449 |
| Output HP: | 0.288 | Input Diameter (in): | 0.875 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | BMQ-R | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 1144 | Series Code: | EL |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/16 x 1.38 |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 623 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959003220 | Weight: | 16.00 LB |

