Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-5-D-140
Part #:EL8180169.00
Catalog #:EL-BMQ818-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.03 in | K: | 1.84 in |
| LQ: | 4.42 in | N: | 4.39 |
| O: | 2.05 in | Center Distance (in): | 1.75 in |
| BD: | 6.5 | AK: | 4.5 |
| F: | 2.94 | TAP Depth: | 0.63 in |
| T: | 0.75 | J: | 3.69 in |
| O*: | 1.85 in | C: | 5.86 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 1.47 | BF: | 0.41 |
| D: | 2.31 | H-Tap size: | 5/16-18 in |
| RQ: | 3.59 in | B: | 4.83 |
| A: | 3.5 | O*: | 1.85 |
Technical Specifications
| Ratio: | 5:1 | Thrust Rating - output shaft: | 793 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Mounting Style: | Base | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Output Diameter (in): | 0.750 in | Output HP: | 2.422 |
| Input Bore (C Face): | 0.875 | Input HP: | 2.6 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.75 | Output Style: | D |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ818 |
| Series Style: | EL-BMQ-D | Shaft Seal Material: | Viton |
| Assembly: | BMQ-D | Overhung Load: | 1,200 |
| Output Key: | 3/16 x 1.38 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 2.6 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 662959003251 | Weight: | 16.00 LB |

