Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-7.5-D-140
Part #:EL8180170.00
Catalog #:EL-BMQ818-7.5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.31 |
| BD: | 6.5 | B: | 4.83 |
| AJ: | 5.88 | TAP Depth: | 0.63 in |
| O*: | 1.85 in | T: | 0.75 |
| RQ: | 3.59 in | G: | 1.47 |
| BF: | 0.41 | A: | 3.5 |
| K: | 1.84 in | LQ: | 4.42 in |
| I: | 3.03 in | O: | 2.05 in |
| F: | 2.94 | Center Distance (in): | 1.75 in |
| J: | 3.69 in | N: | 4.39 |
| H-Tap size: | 5/16-18 in | AK: | 4.5 |
| C: | 5.86 in | O*: | 1.85 |
Technical Specifications
| Overhung Load: | 1,200 | Output Key: | 3/16 x 1.38 |
| Output Shaft Assembly Code: | D | Model Code: | BMQ818 |
| Output RPM: | 233 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input HP: | 1.909 |
| Ratio: | 7.5:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output HP: | 1.745 | Output Style: | D |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Mounting Style: | Base |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Frame Size: | 140TC | Assembly: | BMQ-D |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-BMQ-D |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Series Code: | EL | Thrust Rating - output shaft: | 868 |
| Input HP @ 1750 RPM: | 1.909 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Torque Rating (in-lb): | 471 in/lbs |
General Specifications
| UPC: | 662959003268 | Weight: | 16.00 LB |

