Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-10-D-140
Part #:EL8180171.00
Catalog #:EL-BMQ818-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 in |
| BF: | 0.41 | F: | 2.94 |
| K: | 1.84 in | O*: | 1.85 in |
| LQ: | 4.42 in | J: | 3.69 in |
| T: | 0.75 | N: | 4.39 |
| AJ: | 5.88 | O: | 2.05 in |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| BD: | 6.5 | B: | 4.83 |
| G: | 1.47 | RQ: | 3.59 in |
| AK: | 4.5 | C: | 5.86 in |
| I: | 3.03 in | A: | 3.5 |
| D: | 2.31 | O*: | 1.85 |
Technical Specifications
| Output Style: | D | Model Code: | BMQ818 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 140TC |
| Service Factor: | 1 | Series Style: | EL-BMQ-D |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 x 1.38 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-D |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | D |
| Mounting Style: | Base | Overhung Load: | 1,200 |
| Thrust Rating - output shaft: | 976 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Series Code: | EL | Ratio Range: | 10:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 1.625 |
| Center Distance (in): | 1.75 | Output Shaft Orientation: | LR |
| Input HP: | 1.625 | Gear Type: | Worm |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output HP: | 1.466 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 175 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 528 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003275 | Weight: | 16.00 LB |

