Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-20-D-140
Part #:EL8180173.00
Catalog #:EL-BMQ818-20-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | B: | 4.83 |
| TAP Depth: | 0.63 in | RQ: | 3.59 in |
| BE: | 0.38 in | T: | 0.75 |
| I: | 3.03 in | H-Tap size: | 5/16-18 in |
| G: | 1.47 | A: | 3.5 |
| O: | 2.05 in | BF: | 0.41 |
| AJ: | 5.88 | BD: | 6.5 |
| J: | 3.69 in | D: | 2.31 |
| LQ: | 4.42 in | AK: | 4.5 |
| F: | 2.94 | K: | 1.84 in |
| O*: | 1.85 in | N: | 4.39 |
| C: | 5.86 in | O*: | 1.85 |
Technical Specifications
| Overhung Load: | 1,200 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/16 x 1.38 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1144 | Mounting Style: | Base |
| Output Shaft Assembly Code: | D | Model Code: | BMQ818 |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Input HP: | 1.046 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output HP: | 0.875 |
| Input HP @ 1750 RPM: | 1.046 | Output RPM: | 87 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-D |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 20:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-D |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Output Style: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 630 in/lbs |
General Specifications
| UPC: | 662959003299 | Weight: | 16.00 LB |

