Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-80-D-140
Part #:EL8180179.00
Catalog #:EL-BMQ818-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 5.86 in |
| D: | 2.31 | B: | 4.83 |
| O*: | 1.85 in | TAP Depth: | 0.63 in |
| BF: | 0.41 | BD: | 6.5 |
| F: | 2.94 | O: | 2.05 in |
| BE: | 0.38 in | T: | 0.75 |
| H-Tap size: | 5/16-18 in | I: | 3.03 in |
| LQ: | 4.42 in | RQ: | 3.59 in |
| A: | 3.5 | K: | 1.84 in |
| Center Distance (in): | 1.75 in | N: | 4.39 |
| AJ: | 5.88 | G: | 1.47 |
| J: | 3.69 in | O*: | 1.85 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP: | 0.208 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Assembly: | BMQ-D |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.124 |
| Output Shaft Assembly Code: | D | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.750 in | Output Shaft Orientation: | LR |
| Series Code: | EL | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.208 |
| Input RPM: | 1,750 | Series Style: | EL-BMQ-D |
| Output RPM: | 21 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,200 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | BMQ818 |
| Thrust Rating - output shaft: | 1144 | Frame Size: | 140TC |
| Mounting Style: | Base | Output Style: | D |
| Output Key: | 3/16 x 1.38 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 356 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959003350 | Weight: | 16.00 LB |

