Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-100-D-140
Part #:EL8180180.00
Catalog #:EL-BMQ818-100-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.03 in | BD: | 6.5 |
| O*: | 1.85 in | G: | 1.47 |
| AJ: | 5.88 | C: | 5.86 in |
| BF: | 0.41 | H-Tap size: | 5/16-18 in |
| RQ: | 3.59 in | AK: | 4.5 |
| BE: | 0.38 in | D: | 2.31 |
| O: | 2.05 in | T: | 0.75 |
| J: | 3.69 in | LQ: | 4.42 in |
| TAP Depth: | 0.63 in | B: | 4.83 |
| K: | 1.84 in | F: | 2.94 |
| A: | 3.5 | N: | 4.39 |
| Center Distance (in): | 1.75 in | O*: | 1.85 |
Technical Specifications
| Service Factor: | 1 | Overhung Load: | 1,200 |
| Input RPM: | 1,750 | Input HP: | 0.141 |
| Product Type: | Right Angle | Output Key: | 3/16 x 1.38 |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.141 | Assembly: | BMQ-D |
| Input Style: | C-Face Quill | Series Code: | EL |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Output RPM: | 17 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BMQ818 |
| Motor Frame Size: | 140 | Output Shaft Orientation: | LR |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-D |
| Output HP: | 0.077 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Style: | D |
| Output Shaft Assembly Code: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 277 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959003367 | Weight: | 16.00 LB |

