Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-H818-80-H_-14
Part #:EL8180511.14
Catalog #:EL-H818-80-H_-14
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-H-H1 | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Model Code: | H818 |
| Output RPM: | 21 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 1.75 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.38 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 14 | Output Key: | 3/16 X 1.50 |
| Assembly: | H-H1 | Output HP: | 0.124 |
| Input HP: | 0.208 | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 356 in/lbs |
General Specifications
| UPC: | 662959003893 | Weight: | 14.00 LB |

