Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-5-H1-56-16
Part #:EL8180513.16
Catalog #:EL-HM818-5-H1-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Series Style: | EL-HM-H1 |
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Coupled | Motor Frame Size: | 56C |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Model Code: | HM818 | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 0.625 | Ratio Range: | 5:1 |
| Input HP: | 2.6 | Output Key: | 1/4 x 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Output RPM: | 350 | Output Style: | H1 |
| Assembly: | HM-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Output HP: | 2.422 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 662959004005 | Weight: | 18.00 LB |

