Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-7.5-H1-56-10
Part #:EL8180514.10
Catalog #:EL-HM818-7.5-H1-56-10
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 1.745 | Input HP: | 1.909 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Model Code: | HM818 |
| Input Style: | C-Face Coupled | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | H1 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Bore Code: | 10 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.625 in | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Assembly: | HM-H1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 X 1.50 | Ratio: | 7.5:1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 471 in/lbs |
General Specifications
| UPC: | 662959004012 | Weight: | 18.00 LB |

