Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-10-H1-56-10
Part #:EL8180515.10
Catalog #:EL-HM818-10-H1-56-10
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | HM818 | Center Distance (in): | 1.75 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Coupled | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 175 | Output HP: | 1.466 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Output Style: | H1 |
| Frame Size: | 56C | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 10 |
| Input RPM: | 1,750 | Series Style: | EL-HM-H1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input HP: | 1.625 | Ratio: | 10:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662959004067 | Weight: | 18.00 LB |

