Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-10-H1-56-11
Part #:EL8180515.11
Catalog #:EL-HM818-10-H1-56-11
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input HP: | 1.625 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Output RPM: | 175 |
| Assembly: | HM-H1 | Output Style: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Input Style: | C-Face Coupled |
| Output HP: | 1.466 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft Orientation: | H1 |
| Bore Code: | 11 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/16 x 1.50 |
| Series Style: | EL-HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Model Code: | HM818 |
| Output Diameter (in): | 0.688 in | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Torque Rating (in-lb): | 528 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959004074 | Weight: | 18.00 LB |

