Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-10-H1-56-12
Part #:EL8180515.12
Catalog #:EL-HM818-10-H1-56-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Ratio Range: | 10:1 | Input HP: | 1.625 |
| Mounting Style: | Shaft Mount | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.466 | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Series Style: | EL-HM-H1 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Frame Size: | 56C |
| Input Style: | C-Face Coupled | Output Diameter (in): | 0.750 in |
| Assembly: | HM-H1 | Input Diameter (in): | 0.625 in |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 12 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Model Code: | HM818 |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662959004081 | Weight: | 18.00 LB |

