Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-15-H1-56-10
Part #:EL8180516.10
Catalog #:EL-HM818-15-H1-56-10
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Product Type: | Right Angle |
| Assembly: | HM-H1 | Bore Code: | 10 |
| Input HP: | 1.224 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Coupled |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 1.50 | Output RPM: | 116 |
| Input RPM: | 1,750 | Output HP: | 1.058 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Series Style: | EL-HM-H1 | Output Shaft Orientation: | H1 |
| Ratio: | 15:1 | Output Diameter (in): | 0.625 in |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 15:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Model Code: | HM818 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 571 in/lbs |
General Specifications
| UPC: | 662959004111 | Weight: | 18.00 LB |

