Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-30-H1-56-16
Part #:EL8180519.16
Catalog #:EL-HM818-30-H1-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE1: | 0.49 |
| AE2: | 0.29 | AD: | 4.72 |
| D: | 2.31 | F: | 2.95 |
| AC: | 0.28 | BE: | 0.38 in |
| C: | 5.86 in | LM: | 5.89 |
| L: | 4.35 in | AF: | 0.69 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 5.5 |
| I: | 3.03 in | BD: | 6.5 |
| AA: | 6.25 | B: | 4.83 |
| AJ: | 5.88 | G: | 1.48 |
| AB: | 5 |
Technical Specifications
| Output Shaft Orientation: | H1 | Output RPM: | 58 |
| Reducer: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.569 |
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Frame Size: | 56C | Output Key: | 1/4 x 3.00 |
| Ratio: | 30:1 | Input HP: | 0.741 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Input Quill Diameter (in): | 0.625 in | Series Style: | EL-HM-H1 |
| Motor Frame Size: | 56C | Output Style: | H1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Model Code: | HM818 |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 x .500 in | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Ratio Range: | 30:1 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959004302 | Weight: | 18.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

