Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-40-H1-56-16
Part #:EL8180520.16
Catalog #:EL-HM818-40-H1-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 5 |
| B: | 4.83 | AE1: | 0.49 |
| L: | 4.35 in | AA: | 6.25 |
| AD: | 4.72 | AC: | 0.28 |
| BF: | 0.41 | AG: | 5.5 |
| AE2: | 0.29 | AK: | 4.5 |
| AF: | 0.69 | D: | 2.31 |
| G: | 1.48 | F: | 2.95 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BD: | 6.5 | C: | 5.86 in |
| LM: | 5.89 | I: | 3.03 in |
| AJ: | 5.88 |
Technical Specifications
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Input RPM: | 1,750 | Output Key: | 1/4 x 3.00 |
| Output Shaft Orientation: | H1 | Input HP: | 0.609 |
| Keyway: | 3/16 X 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.44 | Output RPM: | 43 |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Series Style: | EL-HM-H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 16 | Output Style: | H1 |
| Center Distance (in): | 1.75 | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Input Quill Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 x .500 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.000 in |
| Model Code: | HM818 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 662959004357 | Weight: | 18.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

