Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-100-H_-56-14
Part #:EL8180524.14
Catalog #:EL-HM818-100-H_-56-14
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Style: | EL-HM-H1 | Output Key: | 3/16 X 1.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Output Style: | H1 | Input Style: | C-Face Coupled |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Bore Code: | 14 | Output RPM: | 17 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | HM818 |
| Output Diameter (in): | 0.875 in | Output HP: | 0.077 |
| Motor Frame Size: | 56C | Ratio: | 100:1 |
| Input HP: | 0.141 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 277 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959004548 | Weight: | 18.00 LB |

