Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-5-H_-140-12
Part #:EL8180525.12
Catalog #:EL-HM818-5-H_-140-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 2.6 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Output RPM: | 350 | Ratio: | 5:1 |
| Series Style: | EL-HM-H1 | Input Style: | C-Face Coupled |
| Model Code: | HM818 | Output HP: | 2.422 |
| Output Shaft Orientation: | H1 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 12 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Style: | H1 |
| Frame Size: | 140TC | Assembly: | HM-H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 436 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959004586 | Weight: | 18.00 LB |

