Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-10-H_-140-14
Part #:EL8180527.14
Catalog #:EL-HM818-10-H_-140-14
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 14 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM818 |
| Assembly: | HM-H1 | Input HP: | 1.625 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Ratio: | 10:1 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Series Style: | EL-HM-H1 |
| Output RPM: | 175 | Output Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Output HP: | 1.466 |
| Mounting Style: | Shaft Mount | Motor Frame Size: | 140TC |
| Reduction: | Single | Output Torque Rating (in-lb): | 528 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959004692 | Weight: | 18.00 LB |

