Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-25-H_-140-12
Part #:EL8180530.12
Catalog #:EL-HM818-25-H_-140-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HM818 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Series Style: | EL-HM-H1 |
| Input HP: | 0.884 | Output Style: | H1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft Orientation: | H1 | Gear Type: | Worm |
| Bore Code: | 12 | Input Diameter (in): | 0.875 in |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Output RPM: | 70 |
| Center Distance (in): | 1.75 | Output HP: | 0.715 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 644 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959004838 | Weight: | 18.00 LB |

