Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-30-H_-140-12
Part #:EL8180531.12
Catalog #:EL-HM818-30-H_-140-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | HM818 | Motor Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 12 |
| No. of Gear Reductions: | Single | Output RPM: | 58 |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Input HP: | 0.741 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Frame Size: | 140TC | Ratio: | 30:1 |
| Mounting Style: | Shaft Mount | Series Style: | EL-HM-H1 |
| Product Type: | Right Angle | Input Style: | C-Face Coupled |
| Center Distance (in): | 1.75 | Output HP: | 0.569 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HM-H1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Reduction: | Single | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959004883 | Weight: | 18.00 LB |

