Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-30-H_-140-16
Part #:EL8180531.16
Catalog #:EL-HM818-30-H_-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Assembly: | HM-H1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | H1 | Output RPM: | 58 |
| Ratio Range: | 30:1 | Input HP: | 0.741 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Style: | C-Face Coupled | Output HP: | 0.569 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 1.000 in |
| Output Style: | H1 | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HM818 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 x 3.00 | Series Style: | EL-HM-H1 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Bore Code: | 16 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959004906 | Weight: | 18.00 LB |

