Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-50-H_-140-12
Part #:EL8180533.12
Catalog #:EL-HM818-50-H_-140-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Model Code: | HM818 | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-HM-H1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | C-Face Coupled |
| Bore Code: | 12 | Ratio: | 50:1 |
| Input HP: | 0.515 | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 140TC |
| Output HP: | 0.352 | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 662959004982 | Weight: | 18.00 LB |

