Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM818-80-H_-140-14
Part #:EL8180535.14
Catalog #:EL-HM818-80-H_-140-14
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Coupled |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Output HP: | 0.124 | Gear Type: | Worm |
| Input HP: | 0.208 | Output RPM: | 21 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 1.75 |
| Model Code: | HM818 | Series Style: | EL-HM-H1 |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 14 |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Output Key: | 3/16 X 1.50 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 356 in/lbs |
General Specifications
| UPC: | 662959005095 | Weight: | 18.00 LB |

