Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-40-H1-56-16
Part #:EL8180544.16
Catalog #:EL-HMQ818-40-H1-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | G: | 1.48 |
| B: | 4.83 | AJ: | 5.88 |
| F: | 2.95 | RQ: | 3.59 in |
| AG: | 5.5 | AE2: | 0.29 |
| BF: | 0.41 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | D: | 2.31 |
| AA: | 6.25 | AC: | 0.28 |
| I: | 3.03 in | AF: | 0.69 |
| BE: | 0.38 in | C: | 5.86 in |
| AK: | 4.5 | AB: | 5 |
| AD: | 4.72 | LQ: | 4.42 in |
Technical Specifications
| Output HP: | 0.44 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Ratio: | 40:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Input HP: | 0.609 |
| Output RPM: | 43 | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 3.00 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Output Style: | H1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Model Code: | HMQ818 | Product Type: | Right Angle |
| Series Style: | EL-HMQ-H1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Quill Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 662959005552 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

