Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-5-H1-140-16
Part #:EL8180549.16
Catalog #:EL-HMQ818-5-H1-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.48 | LQ: | 4.42 in |
| AB: | 5 | AG: | 5.5 |
| AE1: | 0.49 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AE2: | 0.29 |
| F: | 2.95 | AC: | 0.28 |
| AA: | 6.25 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.69 |
| BD: | 6.5 | AJ: | 5.88 |
| I: | 3.03 in | RQ: | 3.59 in |
| AD: | 4.72 | C: | 5.86 in |
| D: | 2.31 | B: | 4.83 |
Technical Specifications
| Output Key: | 1/4 x 3.00 | Output HP: | 2.422 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Input HP: | 2.6 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Ratio: | 5:1 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | H1 |
| Mounting Style: | Shaft Mount | Model Code: | HMQ818 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 1.75 | Output Style: | H1 |
| Input Quill Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 5:1 |
| Series Style: | EL-HMQ-H1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Bore Code: | 16 |
| Reduction: | Single | Output Torque Rating (in-lb): | 436 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959005804 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

