Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-7.5-H_-140-11
Part #:EL8180550.11
Catalog #:EL-HMQ818-7.5-H_-140-11
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Key: | 3/16 x 1.50 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Frame Size: | 140TC | Ratio: | 7.5:1 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output HP: | 1.745 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-H1 |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input HP: | 1.909 |
| Shaft Seal Material: | Viton | Bore Code: | 11 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Output Diameter (in): | 0.688 in | Input RPM: | 1,750 |
| Output Style: | H1 | Motor Frame Size: | 140TC |
| Series Style: | EL-HMQ-H1 | Input Diameter (in): | 0.875 in |
| Model Code: | HMQ818 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 471 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959005828 | Weight: | 17.00 LB |

