Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-10-H_-140-14
Part #:EL8180551.14
Catalog #:EL-HMQ818-10-H_-140-14
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Style: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.75 |
| Assembly: | HMQ-H1 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Output HP: | 1.466 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.875 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Orientation: | H1 | Input HP: | 1.625 |
| Model Code: | HMQ818 | Frame Size: | 140TC |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Bore Code: | 14 |
| Series Style: | EL-HMQ-H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 175 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662959005897 | Weight: | 17.00 LB |

