Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-30-H1-140-16
Part #:EL8180555.16
Catalog #:EL-HMQ818-30-H1-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AF: | 0.69 |
| BD: | 6.5 | AC: | 0.28 |
| C: | 5.86 in | I: | 3.03 in |
| AD: | 4.72 | G: | 1.48 |
| AJ: | 5.88 | AA: | 6.25 |
| LQ: | 4.42 in | D: | 2.31 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| RQ: | 3.59 in | AE1: | 0.49 |
| B: | 4.83 | AE2: | 0.29 |
| F: | 2.95 | AB: | 5 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Output HP: | 0.569 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | H1 | Output Key: | 1/4 x 3.00 |
| Input HP: | 0.741 | Frame Size: | 140TC |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Model Code: | HMQ818 |
| Input Quill Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | H1 | Ratio Range: | 30:1 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HMQ-H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959006108 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

