Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-50-H_-140-14
Part #:EL8180557.14
Catalog #:EL-HMQ818-50-H_-140-14
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.515 | Ratio: | 50:1 |
| Product Type: | Right Angle | Series Style: | EL-HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 0.875 in |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Output RPM: | 35 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output HP: | 0.352 | Bore Code: | 14 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Output Shaft Orientation: | H1 |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | H1 | Model Code: | HMQ818 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Frame Size: | 140TC |
| Reduction: | Single | Output Torque Rating (in-lb): | 634 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959006191 | Weight: | 17.00 LB |

