Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ818-100-H_-140-12
Part #:EL8180560.12
Catalog #:EL-HMQ818-100-H_-140-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.141 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Assembly: | HMQ-H1 |
| Bore Code: | 12 | Reducer Style: | Worm - Right Angle |
| Model Code: | HMQ818 | Series Style: | EL-HMQ-H1 |
| Output Key: | 3/16 X 1.50 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 0.750 in |
| Output HP: | 0.077 | Frame Size: | 140TC |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 100:1 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 277 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959006337 | Weight: | 17.00 LB |

