Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WHMQ818-15-H2-56-16
Part #:EL8185013.16
Catalog #:EL-WHMQ818-15-H2-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.48 | BD: | 6.5 |
| AK: | 4.5 | AE1: | 0.49 |
| RQ: | 3.59 in | LQ: | 4.42 in |
| AG: | 5.5 | Center Distance (in): | 1.75 in |
| AE2: | 0.29 | B: | 4.83 |
| AC: | 0.28 | BE: | 0.38 in |
| I: | 3.03 in | AD: | 4.72 |
| AJ: | 5.88 | F: | 2.95 |
| AA: | 6.25 | AF: | 0.69 |
| AB: | 5 | D: | 2.31 |
| BF: | 0.41 |
Technical Specifications
| Input HP: | 1.224 | Keyway: | 3/16 X 3/32 |
| Output RPM: | 116 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output HP: | 1.058 |
| Frame Size: | 56C | Ratio: | 15:1 |
| Output Key: | 1/4 x 3.00 | Output Shaft Orientation: | H1 |
| Assembly: | WHMQ-H1 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Diameter (in): | 0.625 in | Series Style: | EL-WHMQ-H1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.75 |
| Input Quill Diameter (in): | 0.625 in | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Model Code: | WHMQ818 |
| Output Style: | H1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959006405 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

