Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WHMQ818-30-H1-56-16
Part #:EL8185026.16
Catalog #:EL-WHMQ818-30-H1-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 6.5 |
| B: | 4.83 | AE2: | 0.29 |
| I: | 3.03 in | BF: | 0.41 |
| AD: | 4.72 | RQ: | 3.59 in |
| D: | 2.31 | BE: | 0.38 in |
| AA: | 6.25 | AC: | 0.28 |
| G: | 1.48 | LQ: | 4.42 in |
| AG: | 5.5 | Center Distance (in): | 1.75 in |
| AF: | 0.69 | AK: | 4.5 |
| F: | 2.95 | AB: | 5 |
| AE1: | 0.49 |
Technical Specifications
| Assembly: | WHMQ-H1 | Output HP: | 0.569 |
| Output RPM: | 58 | Ratio: | 30:1 |
| Input HP: | 0.741 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Output Shaft Orientation: | H1 |
| Output Key: | 1/4 x 3.00 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | WHMQ818 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Series Style: | EL-WHMQ-H1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Output Style: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310101810 | Weight: | 17.00 LB |

