Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-15-R-56
Part #:EL8185225.00
Catalog #:EL-TM818-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BF: | 0.41 |
| K: | 2.63 in | C: | 6.42 in |
| Hole dia: | 0.38 in | J: | 5.25 in |
| AK: | 4.5 | O: | 2.05 in |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| F: | 4.38 | N: | 4.39 |
| D: | 2.84 | V: | 0.56 in |
| LM: | 5.89 | BE: | 0.38 in |
| G: | 2.19 | I: | 3.03 in |
| L1: | 3.64 in | U: | 0.625 in |
| AJ: | 5.88 | B: | 6.06 |
| A: | 5.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Overhung Load: | 920 | Input HP: | 1.224 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Ratio: | 15:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Output HP: | 1.058 |
| Assembly: | TM-R | Output RPM: | 116 |
| Output Key: | 3/16 X 1.38 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 56C |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Model Code: | TM818 |
| Mounting Style: | Horizontal Base, Worm Over | Series Style: | EL-TM-R |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X .500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Output Style: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 571 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310166741 | Weight: | 19.00 LB |

