Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-80-L
Part #:EL8210011.00
Catalog #:EL-B821-80-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | A: | 3.91 |
| C: | 6.88 in | I: | 3.4 in |
| D: | 2.63 | N: | 4.68 |
| Center Distance (in): | 2.06 in | B: | 5.75 |
| U: | 0.625 in | O: | 2.29 in |
| H-Tap size: | 3/8-16 in | K: | 2.06 in |
| TAP Depth: | 0.87 in | T: | 1 |
| L: | 4.82 in | G: | 1.63 |
| M: | 1.76 | J: | 4.13 in |
Technical Specifications
| Output RPM: | 21 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Style: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio: | 80:1 |
| Model Code: | B821 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.304 |
| Output Shaft Assembly Code: | L | Series Code: | EL |
| Input RPM: | 1,750 | Output Key: | 1/4 x 1.44 |
| Output HP: | 0.19 | Ratio Range: | 80:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,495 |
| Series Style: | EL-B-L | Center Distance (in): | 2.06 |
| Input HP: | 0.304 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Assembly: | B-L |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |
General Specifications
| UPC: | 662959006887 | Weight: | 17.00 LB |

