Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-100-L
Part #:EL8210012.00
Catalog #:EL-B821-100-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | O: | 2.29 in |
| H-Tap size: | 3/8-16 in | Center Distance (in): | 2.06 in |
| U: | 0.625 in | N: | 4.68 |
| K: | 2.06 in | G: | 1.63 |
| I: | 3.4 in | F: | 3.25 |
| L: | 4.82 in | C: | 6.88 in |
| J: | 4.13 in | B: | 5.75 |
| A: | 3.91 | M: | 1.76 |
| TAP Depth: | 0.87 in | D: | 2.63 |
Technical Specifications
| Input HP: | 0.217 | Output Style: | L |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-L | Service Factor: | 1 |
| Center Distance (in): | 2.06 | Overhung Load: | 1,580 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 x 1.44 |
| Output HP: | 0.122 | Input HP @ 1750 RPM: | 0.217 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-B-L |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Mounting Style: | Base | Input Diameter (in): | 0.625 in |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 17 |
| Thrust Rating - output shaft: | 1144 | Model Code: | B821 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| UPC: | 662959006894 | Weight: | 17.00 LB |

