Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-15-R
Part #:EL8210016.00
Catalog #:EL-B821-15-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | I: | 3.4 in |
| M: | 1.76 | H-Tap size: | 3/8-16 in |
| U: | 0.625 in | G: | 1.63 |
| J: | 4.13 in | F: | 3.25 |
| B: | 5.75 | D: | 2.63 |
| A: | 3.91 | Center Distance (in): | 2.06 in |
| T: | 1 | O: | 2.29 in |
| N: | 4.68 | C: | 6.88 in |
| K: | 2.06 in | TAP Depth: | 0.87 in |
Technical Specifications
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | B821 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 1099 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.887 |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Orientation: | R |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Assembly: | B-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 x 1.44 | Ratio: | 15:1 |
| Series Code: | EL | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-B-R |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,125 |
| Center Distance (in): | 2.06 | Input HP: | 1.887 |
| Input Style: | Solid Shaft | Output HP: | 1.661 |
| Output Style: | R | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 662959006931 | Weight: | 17.00 LB |

