Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-20-R
Part #:EL8210017.00
Catalog #:EL-B821-20-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | B: | 5.75 |
| F: | 3.25 | O: | 2.29 in |
| TAP Depth: | 0.87 in | M: | 1.76 |
| C: | 6.88 in | J: | 4.13 in |
| U: | 0.625 in | L: | 4.82 in |
| K: | 2.06 in | A: | 3.91 |
| I: | 3.4 in | Center Distance (in): | 2.06 in |
| T: | 1 | N: | 4.68 |
| G: | 1.63 | D: | 2.63 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 20:1 |
| Series Code: | EL | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Input HP: | 1.584 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 x 1.44 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Assembly: | B-R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Solid Shaft | Output HP: | 1.338 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 2.06 |
| Series Style: | EL-B-R | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.584 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 20:1 | Output RPM: | 87 |
| Model Code: | B821 | Mounting Style: | Base |
| Overhung Load: | 1,175 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 964 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959006948 | Weight: | 17.00 LB |

