Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-100-R
Part #:EL8210024.00
Catalog #:EL-B821-100-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 in | B: | 5.75 |
| T: | 1 | J: | 4.13 in |
| M: | 1.76 | A: | 3.91 |
| N: | 4.68 | G: | 1.63 |
| F: | 3.25 | Center Distance (in): | 2.06 in |
| K: | 2.06 in | I: | 3.4 in |
| O: | 2.29 in | C: | 6.88 in |
| TAP Depth: | 0.87 in | D: | 2.63 |
| L: | 4.82 in | U: | 0.625 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Output Style: | R | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Output RPM: | 17 | Input HP: | 0.217 |
| Thrust Rating - output shaft: | 1144 | Output HP: | 0.122 |
| Mounting Style: | Base | Series Style: | EL-B-R |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.217 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,580 | Assembly: | B-R |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 100:1 | Model Code: | B821 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 x 1.44 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 439 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007013 | Weight: | 17.00 LB |

